Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
TA - Plastic Pull
Bill of material
TA-112
CN
Catalog Number
A
Width A
mm
L
Length L
mm
L1
Length L1
mm
L2
Length L2
mm
M
Thread
M6
LF
Length Of Thread
11 mm
H
Height H
mm
H1
Height h
mm
N
Load
500 N
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models