Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Bimba Products
Description
TA Series : NFPA Aluminum Cylinders
Bill of material
TA-MS2-1.5x0.125
PN
Part No.
NFPAMOUNT
NFPA Mounts
STYLE
Style
BORE
Bore Size
STROKE
Stroke
OS
Oversize Rod
Inch
RET
Rod End Type
RE
Rod End Options
RETH
Rod End Special Threads
RETD
Rod End Type - Double Rod
RED
Rod End Options - Double Rod
RETHD
Rod End Special Threads - Double Rod
HCT
Head Cushion Option
CLH
Head Cushion Location
CCT
Cap Cushion Option
CCL
Cap Cushion Location
PT
Port Options
OPH
Head Port Location
OPC
Cap Port Location
MP
Magnetic Piston
AA
Extended Piston Rod Thread Option - Head End
AL
Extended Piston Rod Thread Length - Head End
Inch
AAD
Extended Piston Rod Thread Option - Cap End
ALD
Extended Piston Rod Thread Length - Cap End
Inch
AS
Adjustable Stroke
ASL
Adjustable Stroke
Inch
AO
Air/Oil Piston
BB
BB dimension
Inch
BP
Bumper Options
CC
Extended Piston Rod Option - Head End
CL
Extended Piston Rod Length - Head End
Inch
CCD
Extended Piston Rod Option - Cap End
CLD
Extended Piston Rod Length - Cap End
Inch
LF
Low Friction
MA
Micro Adjust Option
MRSH
Metallic Rod Scrappers - Head End
MRSC
Metallic Rod Scrappers - Cap End
NR
Non-Rotating Option
SE
Spring Options
SSO
Stainless Steel Options
SSC
Material Option for Cushion Needles
ST
Stop Tube Option
STL
Stop Tube Length
Inch
SCT
Steel Cylinder Tube
PH
400 PSI Hydraulic
S
Seal Material Options
XX
Special Variation
CS
Center Support
ENP
Electroless Nickel Plated
XI
Inch
REE
Rod Eye
CBB
Clevis Bracket
RC
Rod Clevis
EB
Eye Bracket
PPF
Front Clevis Pin
PPR
Rear Clevis Pin
ACA
AC Alignment Coupler
SB
Switch Location
SS
Switch Type
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models