Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
TA2105 - all temperature sensors
Bill of material
TA2105
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
TA2105: Temperature transmitter; 1 x Pt 1000; (to DIN EN 60751, class A); analo
DESCLONG
Long Description
Temperature transmitter; 1 x Pt 1000; (to DIN EN 60751, class A); analogue signal; IO-Link; Installation length EL 25 mm; Measuring range -50...150 °C; Factory setting -50...150 °C °C; Pressure rating 400 bar; G 1/4; M12 Connector
BN
Bestellnummer
TA2105
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
TA-025CLER14-A-ZVG/US
ERPGRSUPPLIER
ERP Group Supplier
I3
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
SIZE
25
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models