Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
TA5115 - all temperature sensors
Bill of material
TA5115
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
TA5115: Temperature transmitter; 1 x Pt 1000; (to DIN EN 60751, class A); analo
DESCLONG
Long Description
Temperature transmitter; 1 x Pt 1000; (to DIN EN 60751, class A); analogue signal; Installation length EL 50 mm; Measuring range -50...150 °C; -58...302 °F; Pressure rating 400 bar; G 1/4 external thread; AMP-Superseal Connector
BN
Bestellnummer
TA5115
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
TA-050CLEM14-A-ZVG/AM
ERPGRSUPPLIER
ERP Group Supplier
I3
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
SIZE
50
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models