Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kermi
Description
Tabeo compact radiator
Bill of material
TBN10 - BH 1197x500x101
ANR
Product code
TBN101200502MXK
AUSF
Version
Tabeo compact radiator
BH
Height
mm
BL
Length
mm
FARBE
Colour
white
LODLEVEL
LOD Level
KTXT
Short text
Kermi Tabeo BH1197x101x500mm QN646, white
BILD
Image
https://www.shk-branchenportal.de/imshop/media/image/38/DE/KI_HEIZTECHNIK/kimi_tbn_101500502mxk_01.jpg
AUSST
Tender specifications
"Kermi Tabeo design radiators with individually sealed steel rectangular tubes (77 x 10 mm) arranged on top of each other. Air gap between the rectangular tubes 3 mm. Invisible collection tubes on the back, without visible welds. With curved, welded towel irons for side hanging of towels. The fastening takes place at the back of the cross tubes. The included fastening set corresponds to the VDI 6036, requirement class 1 and 2. On the construction side, the wall building material must be tested for sufficient load-bearing capacity. Metal fastening in radiator paint. Packed ready for assembly in cardboard box and encased in foil. Tested in accordance with DIN EN 442. Awarded with the RAL quality mark. Series colour white (RAL 9016), at an additional cost radiator colour concept possible. Connections 2 x G 1/2' internal thread downwards, 2 x G 1/2' internal thread in the middle down Venting: G 1/4' Internal thread to rear Sabby distance: 50 mm mid connection or depending on length of painting: two-layer coating according to DIN 55900, primer (ETL), powder coating (EPS), emission-free even in heating mode. Operating pressure: max. 4 bar Medium: Hot water up to 110 degrees C Scope of delivery: Fixing set"
BT
Depth
101 mm
MATERIAL
Material
Steel
BETRART
Operating Mode
Heating
NRMWLHF
Standard heat output for heating mode
646 W
HKEXPHF
Radiator exponent for heating mode
1,2419 n
GEWICHT
Mass (length or resp. section related)
23,6 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models