Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
ORIENTALMOTOR Co.,Ltd.
Description
Table Type
Bill of material
DRL28V-03B1PN-KB
CNSORDERNO
Product Name
TYPE
Type
Table Type
FS
Frame Size
28 mm
STR
Stroke
30
BST
Ball Screw Type
L
Lead
1 mm
MT
Motor Classification
Standard Motor Type
O
Accessories
TOD
Driver Type
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models