Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAC30 - Hexagon Socket Head Screw
Bill of material
TAC30-M3-L5
CODE
Code
TAC30
TYPE
Type
Hexagon Socket Head Screw
LW
Thread
Full / Half Teeth
MAT1
National standard material
35CrMo
MAT2
Quite material
SCM435
SUR
Surface Treatment
Trivalent zinc
QDDJ
Strength Grade
10.9
AS
Applicable Standards
DIN 912-1983
M
mm
L
mm
V
L
Full-Teeth mm
P
P Pitch
0.50 mm
D
5.5 mm
K
3 mm
S
2.5 mm
LINK
Hyperlinks
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models