Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
CP System
Description
TACL IP67 - CPSFIX
Bill of material
TACL-M16B
TYPE
Type
THREAD
Thread
SIZE
Tube Size
COLOR
Color
S
mm
L1
8.000 mm
L2
mm
L
mm
PH1
mm
PHD
mm
SW
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CP System
    TIPC IP67 - CPSFIX
    CP System
    TIS IP67 - CPSFIX
    Parker
    VEE-R EO - Adjustable locknut 45° elbow
    Parker
    VEE-M EO - Adjustable locknut 45° elbow
    Parker
    W EO - Union elbow
    Parker
    WEE-M EO - Adjustable Locknut elbow
    Parker
    WEE-OR EO - Adjustable Locknut elbow
    Parker
    WEE-R EO - Adjustable Locknut elbow
Previews
3D
Dimension
2D
Download CAD models