Catalog navigation
CAD model selection
Selectable products: 105
HELP_VARIABLE
Company
TE Connectivity
Description
Tactile Switches
Bill of material
2337227-1
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
TEINTERNALDESCRIPTION
TE Internal Description
ILLUMINATED
Illuminated
ACTUATORSTYLE
Actuator Style
DUSTPROOF
Dust Proof
OPERATINGFUNCTION
Operating Function
CONFIGURATIONPOLETHROW
Configuration (Pole-Throw)
Single Pole - Single Throw
NUMBEROFACTUATORS
Number of Actuators
ACTUATORCOLOR
Actuator Color
CONTACTBASEMATERIAL
Contact Base Material
SWITCHCONTACTPLATINGMATERIAL
Switch Contact Plating Material
CONTACTCURRENTRATINGMA
Contact Current Rating
mA
MOUNTINGTYPE
Mounting Type
MOUNTINGANGLE
Mounting Angle
PROCESSSEALED
Process Sealed
No
ALIAS
Alias #
LEGSTYLE
Leg Style
PRODUCTTYPE
Product Type
SNAPACTION
Snap Action
TACTILE
Tactile
SUPPORTBRACKET
Support Bracket
GANGED
Ganged
ESDGROUNDINGTERMINAL
ESD Grounding Terminal
TACTILEFEEL
Tactile Feel
ACTUATORMATERIAL
Actuator Material
ACTUATORPROFILE
Actuator Profile
BUSHINGSTYLE
Bushing Style
CASEMATERIAL
Case Material
ACTUATORFORCE
Actuator Force
CASECOLOR
Case Color
COVERMATERIAL
Cover Material
TERMINATIONTYPE
Termination Type
LOWPROFILE
Low Profile
SWITCHHEIGHTIN
Switch Height
in
BUTTONWIDTH
Button Width
ACTUATORLENGTH
Actuator Length
TEMPERATURERATINGC
Temperature Rating
C
PACKAGINGMETHOD
Packaging Method
COMMENT
Comment
VOLTAGERATING
Voltage Rating
BODYSTYLE
Body Style
SWITCHHEIGHT
Switch Height
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models