Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAD01 - Hexagon socket head cap screws Standard/Complete teeth/Half tooth.Coarse tooth/Standard type
Bill of material
TAD01-M2.5-L4
CODE
code
TAD01
TYPE
type
Standard type,Complete teeth
LW
thread
coarse teeth
MAT1
National standard material
0Cr17Ni12Mo2
MAT2
equivalent material
SUS316
DJ
power level
12.9
M
mm
L
mm
V
Complete teeth mm
P
pitch
0.45 mm
D
4.68 mm
K
2.5 mm
S
2.0 mm
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models