Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAK35_36 - Phillips pan head combination screw/with spring washer/Flat Washers
Bill of material
TAK35-M3-L4
CODE
Code
TYPE
Type
Combination Type/ With Spring Washer¡¢Flat Washer/ Full Thread
MAT
Material
SUR
Surface Treatment
PL
Strength Grade
M
L
mm
P
0.5 mm
AA
a
3.0 mm
A
5.5 mm
ATOL
A Tolerance
0/-0.4
K
2.0 mm
KTOL
K Tolerance
+0.15/-0.15
CG
Cross Slot Specifications
2 mm
MM
m Refer To
3.6 mm
DD
d(max)
3.3 mm
BB
B
1.1 mm
TT
t
0.7 mm
D
8 mm
TT1
t1
0.5 mm
LINK
Website Link
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models