您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English (United States)
089601
Dodge
Mounted Bearings
Take-Up Frames
Standard
Heavy Duty Protected Screw (HD)
Powered by
CAD模型選擇
{dodge/mounted_bearings/take_up_frames/standard/heavy_duty_protected_screw_hd/hd_prot_body.prj},{NB=089601},{FS=HD-300*},{TRAVEL=60},{PN=089601},{WEIGHT=266},{B=86-1/4},{B1=86.25000},{C=6-1/2},{C1=6.50000},{D=83-1/2},{D1=83.50000},{E=3},{E1=3.00000},{F=3/4},{F1=0.75000},{G=7/8},{G1=0.87500},{H=7/8},{H1=0.87500},{L=11-3/4},{L1=11.75000},{N=7},{N1=7.00000},{O=6},{O1=6.00000},{P=14-1/4},{P1=14.25000},{SDQ=5},{SDQ1=5.00000},{SDR=14},{S=1-1/4},{S1=1.25000},{W=10},{W1=10.00000},{X=3-1/2},{X1=3.50000},{Y=3/4},{Y1=0.750},{ZMIN=11-5/8},{ZMAX=9-1/4}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 41
HELP_VARIABLE
Company
Dodge
Description
Take-Up Frames - HD Protected screw - Take - Up Frames
Bill of material
089601
FS
Frame Size
HD-300*
HD-300*
TRAVEL
Travel
60
60
Inch
PN
Part Number
089601
089601
WEIGHT
Frame Weight
266
266
lbs
B
86-1/4
86-1/4
Inch
C
6-1/2
6-1/2
Inch
D
83-1/2
83-1/2
Inch
E
3
3
Inch
F
Bolt Diameter
3/4
3/4
Inch
G
G Diameter
7/8
7/8
Inch
H
7/8
7/8
Inch
L
11-3/4
11-3/4
Inch
N
7
7
Inch
O
6
6
Inch
P
14-1/4
14-1/4
Inch
SDQ
Saddle Dimensions - Q
5
5
Inch
SDQ1
5.00000
5.00000
Inch
SDR
Saddle Dimensions - R
14
14
Inch
S
S - Screw Diameter
1-1/4
1-1/4
Inch
W
10
10
Inch
X
3-1/2
3-1/2
Inch
Y
Y Bolt Diameter
3/4
3/4
Inch
ZMIN
Z Min.
11-5/8
11-5/8
Inch
ZMAX
Z Max.
9-1/4
9-1/4
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求