Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Alfa Laval
Description
Tank Outlet, No Spiral Cleaning, Spiral Clean Leakage Chamber, 2-Inch - Mixproof Valve
Bill of material
9613302282
IDNR
Valves Order Code
9613302282
CODE
CAS CODE INPUT
MP(2):TOXXX051NXXX1IXXNNFUNYN2TXXXY
PRODUCT
Product Type
ROW Version Tank Outlet
INFO
Data Sheet
Data Sheet
CAS2VIS
Lower Valve body size
XXX
CAS3VIS
Upper Valve body size
2-Inch
CAS5VIS
House configuration
Tank Outlet
CAS7VIS
Fittings on ports
X
CAS8VIS
Fittings on ports
X
CAS9VIS
Fittings on ports
None
CAS10VIS
Fittings on ports
None
CAS12VIS
Plugs
Upper
CAS13VIS
Spiral Cleaning of spindel
No
CAS14VIS
Spiral cleaning of leakage chamber
Yes
CAS15VIS
Internal cleaning (Seat lift)
No
CAS16VIS
Actuator size
3-Basic
CAS17VIS
Connection Type
Tank flange
CAS18VIS
Connection Size
XXX
CAS19VIS
Supplied with Tube/Flange
Yes
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensão
2D
Baixar modelos em CAD