Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 80/80H - Tank Cleaner - Metric
Bill of material
TJ80B (3 nozzle hub, BSPT)
PN
Sales Part Description
IC
Inlet Connection Size
1-1/2" BSPT (F)
MAXTD
Maximum Recommended Tank Diameter
15,2 m
SC
Spray Coverage
360°
HT
Hub Type
CIP
MINTO
Minimum Tank Opening
mm
MAT
Material
316 stainless steel, PTFE and UHMW-PE
OP
Operating Principle
Fluid-driven turbine
OPR
Operating Pressure Range
4.1 to 13.8 bar
FRR
Flow Rate Range
200 to 538 lpm
MAXTEMP
Maximum Temperature
121 °C
RSM
Recommended Strainer Mesh
20
MFP
Maximum Free Passage
840 micron
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models