Catalog navigation
CAD model selection
Selectable products: 36
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® AA090 - Tank Cleaner - Metric
Bill of material
AAB090 (1.2m shaft, Three-prong standard Air motor, BSPT Thread)_m
PN
Sales Part Description
IC
Inlet Connection Size
1" BSPT (F)
MAXTD
Maximum Recommended Tank Diameter
4.9 m
SC
Spray Coverage
360°
SL
Shaft Length
MINTO
Minimum Tank Opening
59 mm
MAT
Material
Seals – Carbon-filled PTFE fluoropolymer resin, All other metallurgy – 316 stainless steel
OP
Operating Principle
Motor-driven
OPR
Operating Pressure Range
6.9 to 34.5 bar
FRR
Flow Rate Range
5.7 to 28 lpm
MAXTEMP
Maximum Temperature
93 °C
RSM
Recommended Strainer Mesh
100
MFP
Maximum Free Passage
150 micron
FLANGE
Flange Options
Contact Spraying Systems Co. for details on additional flange options
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models