Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Misumi
Description
TANKMF, TANAMF - Open Lid Kettle - Sealable / Depth Configurable
Bill of material
TANKMF300-100
PN
Part Number
TS
Type Selection
D
Inner Diameter (D)
mm
H
ProvidedEffective Capacity Depth (H) 10mm Increment
mm
Enter value for H
ProvidedEffective Capacity Depth (H) 10mm Increment
mm
cm
inch
ft
L
Clamp Tank Bottom Height (L) 10mm Increment
mm
TT
t
mm
H1
mm
H2
(H2)
mm
D1
(D1)
mm
D2
(D2)
mm
F
(F)
mm
ALT
Installation of Level Gauge
ALT2
Hanging Handle Type
ALT3
Remove The Handle
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models