Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Baldor Reliance
Description
Taper Bushed Reducer 10507H Metric - Metric Torque-Arm II Shaft Mount Speed Reducer
Bill of material
T2T103100NRBM1L7751254T1186_M
TTST
Twin Tapered Shaft Type
BORE
Bore
mm
BS
Backstop Options
CO
Cooling Options
RMO
Reducer Mount Options
PO
Reducer position
MO
Motor Mounting Options
RODO
Rod Options
LR
Rod Length
mm
Enter value for LR
Rod Length
mm
cm
inch
ft
BDIM
Lateral Adjustment B
MF
Motor Frame
CMIN
Center Distance Min.
1186 mm
CMAX
Center Distance Max.
1283 mm
CD
Center Distance
mm
Enter value for CD
Center Distance
mm
cm
inch
ft
RS
Reducer Size
AGC
AGMA Code
WEIGHT
Weight
kg
A
393 mm
B
100 mm
C
181 mm
D
60 mm
E
260 mm
F
Dia (F)
65h8 mm
KEY
Key
18x11x200 mm
H
221 mm
J
52 mm
K
197 mm
L
125 mm
M
246 mm
N
769 mm
P
223 mm
Q
127 mm
R
R Bolt
M24 mm
S
215.1 mm
T
775.000 mm
U
739 mm
V
370 mm
W
505 mm
X
1036 mm
Y
505.2 mm
Z
0 mm
CC
289 mm
GG
214 mm
HH
86 mm
PP
612 mm
UU
631 mm
VV
316 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models