Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Baldor Reliance
Description
Taper Bushed Reducer 1107H Metric - Metric Torque-Arm II Shaft Mount Speed Reducer
Bill of material
T2T1230NRAM1M610156351_M
TTST
Twin Tapered Shaft Type
BORE
Bore
mm
BS
Backstop Options
RMO
Reducer Mount Options
MO
Motor Mounting Options
PO
Reducer position
RODO
Rod Options
LR
Rod Length
mm
Enter value for LR
Rod Length
mm
cm
inch
ft
BDIM
Lateral Adjustment B
DSD
Drive Shaft Diameter
DSM
Drive Shaft Material
SD
Screw Diameter
MF
Motor Frame
CMIN
Center Distance Min.
351 mm
CMAX
Center Distance Max.
455 mm
CD
Center Distance
mm
Enter value for CD
Center Distance
mm
cm
inch
ft
RS
Reducer Size
AGC
AGMA Code
WEIGHT
Weight
kg
RPN
Reducer PN
A
177 mm
B
30 mm
C
64 mm
D
30 mm
E
95 mm
F
Dia (F)
25h8
KEY
Key
8x7x85
H
92 mm
J
28 mm
K
88 mm
L
27 mm
M
113 mm
N
223 mm
P
107 mm
Q
83 mm
R
R Bolt
M10 mm
S
63.5 mm
T
610.000 mm
U
275 mm
V
137 mm
W
114 mm
X
331 mm
Y
114.1 mm
Z
0 mm
CC
119 mm
GG
102 mm
HH
24 mm
PP
165 mm
UU
219 mm
VV
110 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models