Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Baldor Reliance
Description
Taper Bushed Reducer 12608H Metric - Metric Torque-Arm II Shaft Mount Speed Reducer
Bill of material
T2T123125NRBM1L7871254T1242_M
TTST
Twin Tapered Shaft Type
BORE
Bore
mm
BS
Backstop Options
CO
Cooling Options
RMO
Reducer Mount Options
PO
Reducer position
MO
Motor Mounting Options
RODO
Rod Options
LR
Rod Length
mm
Enter value for LR
Rod Length
mm
cm
inch
ft
BDIM
Lateral Adjustment B
MF
Motor Frame
CMIN
Center Distance Min.
1242 mm
CMAX
Center Distance Max.
1339 mm
CD
Center Distance
mm
Enter value for CD
Center Distance
mm
cm
inch
ft
RS
Reducer Size
AGC
AGMA Code
WEIGHT
Weight
kg
A
465 mm
B
125 mm
C
182 mm
D
60 mm
E
292 mm
F
Dia (F)
65h8 mm
KEY
Key
18x11x200 mm
H
220 mm
J
53 mm
K
233 mm
L
132 mm
M
195 mm
N
831 mm
P
279 mm
Q
127 mm
R
R Bolt
M24 mm
S
227.8 mm
T
787.000 mm
U
765 mm
V
382 mm
W
550 mm
X
1111 mm
Y
550.2 mm
Z
0 mm
CC
359 mm
GG
267 mm
HH
89 mm
PP
674 mm
UU
656 mm
VV
328 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models