Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Baldor Reliance
Description
Taper Bushed Reducer 2115H Metric - Metric Torque-Arm II Shaft Mount Speed Reducer
Bill of material
T2T2235NRAM1M686156345_M
TTST
Twin Tapered Shaft Type
BORE
Bore
mm
BS
Backstop Options
RMO
Reducer Mount Options
MO
Motor Mounting Options
PO
Reducer position
RODO
Rod Options
LR
Rod Length
mm
Enter value for LR
Rod Length
mm
cm
inch
ft
BDIM
Lateral Adjustment B
DSD
Drive Shaft Diameter
DSM
Drive Shaft Material
SD
Screw Diameter
MF
Motor Frame
CMIN
Center Distance Min.
345 mm
CMAX
Center Distance Max.
437 mm
CD
Center Distance
mm
Enter value for CD
Center Distance
mm
cm
inch
ft
RS
Reducer Size
AGC
AGMA Code
WEIGHT
Weight
kg
A
198 mm
B
35 mm
C
68 mm
D
36 mm
E
111 mm
F
Dia (F)
mm
KEY
Key
8x7x90 mm
H
100 mm
J
32 mm
K
99 mm
L
32 mm
M
122 mm
N
244 mm
P
114 mm
Q
92 mm
R
R Bolt
M10 mm
S
76.2 mm
T
686.000 mm
U
320 mm
V
160 mm
W
138 mm
X
383 mm
Y
138.4 mm
Z
0 mm
CC
135 mm
GG
110 mm
HH
27 mm
PP
192 mm
UU
259 mm
VV
130 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models