Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Baldor Reliance
Description
Taper Bushed Reducer 3203H Metric - Metric Torque-Arm II Shaft Mount Speed Reducer
Bill of material
T2T3235NRAM1M6861143T371_M
TTST
Twin Tapered Shaft Type
BORE
Bore
mm
BS
Backstop Options
RMO
Reducer Mount Options
MO
Motor Mounting Options
PO
Reducer position
RODO
Rod Options
LR
Rod Length
mm
Enter value for LR
Rod Length
mm
cm
inch
ft
BDIM
Lateral Adjustment B
DSD
Drive Shaft Diameter
DSM
Drive Shaft Material
SD
Screw Diameter
MF
Motor Frame
CMIN
Center Distance Min.
371 mm
CMAX
Center Distance Max.
467 mm
CD
Center Distance
mm
Enter value for CD
Center Distance
mm
cm
inch
ft
RS
Reducer Size
AGC
AGMA Code
WEIGHT
Weight
kg
A
219 mm
B
35 mm
C
97 mm
D
36 mm
E
124 mm
F
Dia (F)
mm
KEY
Key
mm
H
125 mm
J
30 mm
K
110 mm
L
32 mm
M
139 mm
N
274 mm
P
125 mm
Q
105 mm
R
R Bolt
M10 mm
S
76.2 mm
T
686.000 mm
U
355 mm
V
177 mm
W
153 mm
X
422 mm
Y
153.4 mm
Z
14 mm
CC
157 mm
GG
120 mm
HH
27 mm
PP
210 mm
UU
286 mm
VV
143 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models