Catalog navigation
CAD Model seçimi
Uygun ürünler: 5
HELP_VARIABLE
Company
Dodge
Description
Taper Bushed Reducer 6307H Metric - Metric Torque-Arm II Shaft Mount Speed Reducer
Bill of material
T2T6260NRAM1M7491182T538_M
TTST
Twin Tapered Shaft Type
BORE
Bore
mm
BS
Backstop Options
CO
Cooling Options
RMO
Reducer Mount Options
PO
Reducer position
MO
Motor Mounting Options
RODO
Rod Options
LR
Rod Length
mm
Enter value for LR
Rod Length
mm
cm
inch
ft
BDIM
Lateral Adjustment B
DSD
Drive Shaft Diameter
DSM
Drive Shaft Material
SD
Screw Diameter
MF
Motor Frame
CMIN
Center Distance Min.
538 mm
CMAX
Center Distance Max.
635 mm
CD
Center Distance
mm
Enter value for CD
Center Distance
mm
cm
inch
ft
RS
Reducer Size
AGC
AGMA Code
WEIGHT
Weight
kg
A
275 mm
B
60 mm
C
146 mm
D
48 mm
E
165 mm
F
Dia (F)
48h8 mm
KEY
Key
14x9x150 mm
H
161 mm
J
41 mm
K
138 mm
L
70 mm
M
171 mm
N
418 mm
P
144 mm
Q
155 mm
R
R Bolt
M16 mm
S
140.7 mm
T
749.000 mm
U
522 mm
V
261 mm
W
233 mm
X
641 mm
Y
237.2 mm
Z
45 mm
CC
194 mm
GG
137 mm
HH
51 mm
PP
339 mm
UU
441 mm
VV
221 mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir