Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Dodge
Description
Taper Bushed Reducer 8407H Metric - Metric Torque-Arm II Shaft Mount Speed Reducer
Bill of material
T2T8375NRAM1M7621213T696_M
TTST
Twin Tapered Shaft Type
BORE
Bore
mm
BS
Backstop Options
CO
Cooling Options
RMO
Reducer Mount Options
PO
Reducer position
MO
Motor Mounting Options
RODO
Rod Options
LR
Rod Length
mm
Enter value for LR
Rod Length
mm
cm
inch
ft
BDIM
Lateral Adjustment B
MF
Motor Frame
CMIN
Center Distance Min.
696 mm
CMAX
Center Distance Max.
795 mm
CD
Center Distance
mm
Enter value for CD
Center Distance
mm
cm
inch
ft
RS
Reducer Size
AGC
AGMA Code
WEIGHT
Weight
kg
A
325 mm
B
75 mm
C
155 mm
D
53 mm
E
203 mm
F
Dia (F)
60h8 mm
KEY
Key
18x11x170 mm
H
183 mm
J
47 mm
K
151 mm
L
102 mm
M
194 mm
N
511 mm
P
181 mm
Q
183 mm
R
R Bolt
M20 mm
S
178,6 mm
T
762.000 mm
U
598 mm
V
299 mm
W
235 mm
X
786 mm
Y
267,5 mm
Z
129 mm
CC
232 mm
GG
175 mm
HH
80 mm
PP
434 mm
UU
492 mm
VV
246 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models