Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Taper bushes 1008 - Taper bushes
Bill of material
391008016
D
Hole diameter (d)
mm
CNSORDERNO
Order number
B
mm
T2
mm
KG
kg
D1
Larger diameter (D1)
35 mm
L
Length
22.3 mm
SCREW
Screw
1/4''
CDS
Tightening torque
5.6 Nm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models