Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Haberkorn
Description
Taper bushes Taper Lock 4040
Bill of material
T31183
NAME
Name
D
Hole diameter (d)
mm
CNSORDERNO
Order number
B
mm
T2
mm
KG
kg
D1
Larger diameter (D1)
146 mm
L
Length
101.5 mm
SCREW
Screw
5/8''
CDS
Tightening torque
170 Nm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models