Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAR11 - Ultra Thin Head Type Hexagon Socket Head Screws
Bill of material
TAR11-M2-L3
CODE
Code
TAR11
TYPE
Type
Ultrathin Head
MAT1
Chinese Standard
0Cr18Ni9
MAT2
Equivalence
SUS304
HRS
Hardness
-
SUR
Surface Treatment
-
TOL
Strength Grade
A2-70
M
L
P
Pitch
0.40
D
4
K
0.5
S
1.27
HH
h
1.5
AA
(a)
1.2
R
r min
0.1
LINK
Network Station
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models