Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAR13 - Hexagon Socket Button Head Screws
Bill of material
TAR13-M3-L5
CODE
Code
TAR13
TYPE
Type
Hexagon Socket Button Head Screws
LW
Thread
Full-Teeth
MAT1
National standard material
Alloy Steel
MAT2
Quite material
Alloy Steel
SUR
Surface Treatment
Trivalent zinc
QDDJ
Strength Grade
10.9
AS
Applicable Standards
ISO 7380-2011
M
mm
L
mm
P
P Pitch
0.50 mm
D
5.5 mm
K
2 mm
S
2.0 mm
HH
h(min)
1.4 mm
DD
d
3.6 mm
LINK
Hyperlinks
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models