Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAS21 - Shaft ring/Reverse retaining ring for C-type shaft
Bill of material
TAS21-6
CODE
code
TAS21
TYPE
type
Reverse retaining ring for C-type shaft
MAT
materlial
Spring steel
HRD
hardness
44~53HRC
SUR
surface preparation
ACP(Phosphate film)
SPE
specification
DD3
d3 Basic dimensions
5.6
DD3TOL
d3 tolerance
+0.1/-0.2
DD4
d4 reference resources
8.0
TT
t Basic dimensions
0.5
TTTOL
t tolerance
±0.03
BB
b
1.2
DD0
d0 Basic dimensions
2.2
DD0TOL
d0 tolerance
±0.2
DD5
d5
8.9
DD1
d1
6
DD2
d2 Basic dimensions
5.7
DD2TOL
d2 tolerance
0/-0.04
MM
m Basic dimensions
0.60
MMTOL
m tolerance
+0.1/0
NN
n min
1.5
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models