Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAS31 - Retaining ring for hole/Type C/Spring steel
Bill of material
TAS31-6
CODE
code
TAS31
TYPE
type
Type C
MAT
material
Spring steel
HRD
hardness
44~53HRC
SUR
surface preparation
ACP(Phosphate film)
SPE
specification
DD3
d3 Basic dimensions
6.7
TT
t Basic dimensions
0.4
TTTOL
t tolerance
±0.03
BB
b
0.7
AA
a
1.6
DD0
d0
0.8
DD4
d4
2.5
DD1
d1
3
DD2
d2 Basic dimensions
6.2
DD2TOL
d2 tolerance
+0.04/0
MM
m Basic dimensions
0.50
MTOL
m tolerance
+0.1/0
NN
n
0.5 min
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models