Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAU05 - Hexagon socket countersunk head screws
Bill of material
TAU05-M2.5-L10
CODE
code
TAU05
TYPE
type
Inner hexagon countersunk head screws
THREAD
Thread
Thick teeth
MAT
material gb
0Cr17Ni12Mo2
MAT1
material xd
SUS316 mm
HRD
Hardness
-
SUR
Surface Preparation
-
STRENGTH
strength grade
A4-50
M
L
V
Whole Tooth
P
P thread pitch
0.45
D
D (min)
4.70
D1
D (max)
5
K
K (max)
1.5
S
1.5
LINK
Web Link
Webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models