Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAU08 - Hexagon socket countersunk head screw
Bill of material
TAU08-M2-L3
CODE
code
TAU08
TYPE
type
Hexagon socket countersunk head screw
THREAD
thread
Coarse tooth
MAT
National standard material
-
MAT1
Equivalent material
10B21
HARDNESS
hardness
37~42HRC
SUR
surface treatment
plate with nickel
STR
strength grade
10.9
M
L
V
Complete tooth
P
p(pitch)
0.40
D
D(min)
3.70
D1
D(max)
4.00
K
K(max)
1.3
S
1.3
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models