Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBC40 - K cap
Bill of material
TBC40-M3
CODE
Code
TBC40
TYPE
Types of
K cap
THR
thread
coarse teeth
MAT1
GB material
0Cr18Ni9
MAT2
equivalent material
SUS304
ST
surface treatment
-
M
mm
P
pitch
0.50 mm
MAXD
max D
7.3 mm
MIND
min D
6.9 mm
S
5.5 mm
MM
m
2.4 mm
MM1
m1
3.4 mm
LINK
weblink
weblink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models