Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBC52_53 - Pressure riveting nut
Bill of material
TBC52-M2.5-0.8
CODE
Code
TYPE
Type
Pressure riveting nut
MAT1
National standard material
MAT2
Quite material
SUR
Surface Treatment
M
mm
P
Pitch P
mm
IPT
Installation Plate Thickness
A
mm
MPA
Mounting plate aperture +0.08
4.22 mm
D
6.30 mm
D1
4.20 mm
T
1.50 mm
MSP
Minimum distance from hole center to edge of mounting plate
4.8 mm
LINK
Hyperlinks
Web Links
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models