Catalog navigation
CADモデル選択
選択可能な製品数: 7
HELP_VARIABLE
Company
IMI Bimba Products
Description
TBD - Bimba Twin Bore Series Cylinders - Double End
Bill of material
TBD-1210
PN
Part No.
PT
Product Type
TBD
BORE
Bore Size
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
CU
Inch/Metric Thread Style
PO
Port Orifice
MPS
Magnetic Position Sensing
S
Side Mounting Holes
SEALS
Operating Temperature
X
Rod Bearing Style
A
mm (INCH)
B
mm (INCH)
C
mm (INCH)
D
mm (INCH)
F
mm (INCH)
G
mm (INCH)
H
mm (INCH)
I
mm (INCH)
J
mm (INCH)
K
mm (INCH)
L
mm (INCH)
M
mm (INCH)
N
mm (INCH)
P
Q
Q (Body Mounting Holes)
R
S1
S
mm (INCH)
T
T (Ports)
V
mm (INCH)
W
mm (INCH)
A1
0 mm (INCH)
B1
0 mm (INCH)
C1
0 mm (INCH)
D1
-
E1
0 mm (INCH)
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)