Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBF01_04 - eyebolt
Bill of material
TBF03-M6
CODE
code
TYPE
Types of
eyebolt
TYPE1
type1
not have
MAT1
National standard material
MAT2
Equivalent material
SUR
Surface Treatment
M
mm
LOA
load
0.14 mm
P
pitch
1.00 mm
AA
a
mm
BB
b
mm
D
mm
E
mm
H
mm
V
13.0 mm
B
10 mm
T
5.0 mm
LINK
WEBSITE LINK
WEBSITE LINK
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models