Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBF52_53 - Expansion bolt, internal forced gecko
Bill of material
TBF52-M6
CODE
Code
TYPE
Types of
Forced gecko
MAT1
GB material
MAT2
Equivalent material
ST
surface treatment
QDDJ
strength grade
M
mm
P
Pitch P
1.00 mm
L
25 mm
L1MIN
L1 Min
10 mm
L1MAX
L1 Max
13 mm
L2MIN
L2 Min
10 mm
L2MAX
L2 Max
13 mm
D
8 mm
LINK
weblink
weblink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models