Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
TBG,TBU_XL - Synchronization band-XL type
Bill of material
TBG68XL025
MODEL
Model
MAT
Subject Material
SUR
Tooth surface treatment
Nylon Canvas
AOT
Anbient operating temp
°C
CODE
Code
VAR02
Belt number
VAR04
Nominal width of belt
VAR06
No. of Teeth of small Pulley
VAR08
No. of Teeth of Large Pulley
AV086
C Inter-shaft Distance
FIX02
Tooth number
mm
FIX04
Belt circumference
mm
FIX06
Pitch
5.08 mm
FIX08
2F
50 °
FIX10
Lr
2.57 mm
FIX12
h
1.27 mm
FIX14
Ha
2.27 mm
FIX16
Rr
0.38 mm
FIX18
Ra
0.38 mm
FIX20
Unit weight
22.0(20.0) g/m
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models