Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBH35 - Cover plate screws, hexagonal pan head type
Bill of material
TBH35-M3-L8
CODE
code
TBH35
TYPE
type
Hexagon plate head type
MAT1
Standard material
0Cr18Ni9
MAT2
Quite material
SUS304
SURFACE
Surface treatment
-
SG
Strength Grade
A2-50
M
L
P
Pitch
0.50
V
4
D
5.5
K
1.6
S
2.0
HH
h
1.04
DD
d
2.2
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models