Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBH61_62 - Bolts for reaming holes
Bill of material
TBH61-d5-L23
CODE
code
TYPE
type
Bolts for reaming holes
THREAD
thread
coarse teeth
MAT1
National standard material
MAT2
equivalent material
SURFACE
surface treatment
DD
model d
TOLERANCE
DD tolerance
-0.004~-0.012
L
M
5
P
pitch
0.80
V
6
S
3
D
8.5
K
3.5
HH
h max
2.40
LINK
weblink
webxxx
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD