Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBH81_82 - Slotted shoulder screws, economic type
Bill of material
TBH81-d4-L1
CODE
code
TYPE
type
Economy
MAT
material
HARDNESS
Hardness
SURFACE
Surface treatment
DD
d
L
M
2.6
P
pitch
0.45
D
6
K
2.0
F
4
V
0.8
W
0.8
HH
h
1.0
C
0.5
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models