Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBH83_84 - Slotted shoulder screw / hexagon socket shoulder screw/Economical
Bill of material
TBH83-d4-L5
CODE
TYPE
Economical
MAT
material
HDR
hardness
SUR
surface preparation
DD
the inside diameter of
mm
L
mm
M
2.6 mm
P
0.45 mm
D
6 mm
K
3.5 mm
F
4 mm
V
0.8 mm
S
2.0 mm
HH
h
2.0 mm
C
0.5 mm
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models