Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBK21_22 - Hexagon nut/Flange type
Bill of material
TBK21-M3
CODE
Code
TYPE
Type
Hexagon flange nut
THR
thread
Coarse tooth
MAT
national standard material
MAT1
Quite material
SUR
Surface Treatment
M
mm
P
Pitch P
0.50 mm
D
8.0 mm
S
5.5 mm
EE
e
6.01 mm
MM
m
3.70 mm
T
T(min)
2.1
LINK
Network Station
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models