Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
TBN__L - Timing Belts L (Pitch 9.525mm)
Bill of material
TBN109L075
PN
Part No.
TS
Type Selection
MATTC
Material of Tooth Cover
Nylon Cloth
MATTR
Material of Tooth Rubber
Neoprene Rubber
OT
Operating Temperature (deg Celsius)
-30~90
MATCW
Material of Core Wire
Glass Fiber Cord
BNO
Belt No.
109L
BNW
Belt Nominal Width
mm
NT
No. of Teeth
BC
Belt Circum. Length
276.23 mm
PITCH
Pitch
9.525 mm
ANGLE
2th (deg)
40
LRR
Lr
4.65 mm
HH
h
1.91 mm
H
3.61 mm
RRR
Rr
0.51 mm
RAA
Ra
0.51 mm
RSSP
Rotary Speed of Small Pulley
rpm
NT1
No. of Teeth of Small Pulley
NT2
No. of Teeth of Large Pulley
C
C Inter-shaft Distance
71.44 mm
NOTE
Note
-
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models