Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBN56_57 - Wave elastic washer/lock washer
Bill of material
TBN56-3
CODE
Code
TYPE
Types of
Wave elastic washer
MAT1
GB material
MAT2
equivalent material
ST
surface treatment
AS
Applicable Standards
GB/T 955-1987
ND
nominal diameter
mm
DD
d
3.50 mm
D
8 mm
HH
h
0.55 mm
HMIN
H min
0.8 mm
HMAX
H max
1.6 mm
LINK
weblink
weblink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models