Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBP51_52 - Retaining ring for C-shaped hole GB spring steel/stainless steel
Bill of material
TBP51-9
CODE
Code
TYPE
Type
Retaining ring for C-shaped hole
MAT1
Material Chinese Standard
MAT2
Materia Correspond
SUR
Surface Treatment
SPE
Specifications
mm
DD1
Nominal specification d1
mm
DD3
Basic Size Of Retaining Ring d3
mm
LDD3
Limit deviation of retaining ring size d3
+0.36/-0.10 mm
TT
Basic Size Of Retaining Ring t
mm
LTT
Limit deviation of retaining ring size t
mm
BB
B≈ Retaining ring size
mm
DD0
d0 Circlip Size
mm
DD2
Basic Dimensions Of Installation Groove d2
mm
LDD2
Limit deviation of installation groove size d2
mm
MM
Basic Dimensions Of Installation Groove m
mm
LMM
Limit deviation of installation groove size m
+0.14/0 mm
NN
Installation groove size n≥
0.6 mm
DD4
Other d4≥
2.0 mm
LINK
Hyperlinks
Web Links
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models