Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBY11_12 - Pressure riveting stud
Bill of material
TBY11-M3-L6
CODE
Code
TYPE
Type
Pressure riveting stud
MAT
Material
SUR
Surface Treatment
M
mm
L
mm
P
Pitch
0.5 mm
D
5.20 mm
S
4.80 mm
ZXHD
Minimum Thickness Of Mounting Plate
1.02 mm
KJ
Mounting plate aperture (+0.08/0)
4.22 mm
ZXJL
Minimum distance from hole center to the edge of plate
6.0 mm
V
3.2 mm
LINK
Network Station
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models