Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBY15_16 - Pressure riveting stud
Bill of material
TBY15-M3.5-L6
CODE
code
TYPE
type
Through hole type
MAT
material
SUR
surface treatment
M
L
P
p(pitch)
0.6
B
3.90
D
5.39
S
6.4
MIN
Minimum thickness of mounting plate
1.02
PIA
Mounting plate aperture +0.08,0
5.41
DIS
Minimum distance from hole center to board edge
6.80
V
0
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models