Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Essentra Components
Description
TC-323-R - Manual Hook & Latch Clamps - Horizontal
Bill of material
TC-323-R
PN
Part Number
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
BT
Bar Type
Adjustable U-Bolt
AL
Additional Levers
Locking-Release Lever
MAT
Material
A
A Overall Height
1.23 Inch
B
B Overall Length
4.00 Inch
C
C Latch Plate Length (Center to Center)
0.39 Inch
D
D Base Length (Center to Center)
0.63 Inch
E
E Base Width (Center to Center)
0.75 Inch
F
F Base Length
1.02 Inch
G
G Base Width
1.11 Inch
H
H Latch Plate Length
0.79 Inch
J
J Mounting Hole Diameter
0.17 Inch
J1
J1 Latch Plate Mounting Hole Diameter
0.17 Inch
O
O Height (To Bar Center)
0.47 Inch
DM
Drawing Movement
1.17 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models