Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Essentra Components
Description
TC-375-R - Manual Hook & Latch Clamps - Horizontal
Bill of material
TC-375-R
PN
Part No.
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Overall Height
Inch
B
B Overall Length
Inch
C
C Keeper Hole Spacing Along Length
Inch
D
D Base Hole Spacing Along Length
2.250 Inch
E
E Keeper Hole Spacing Along Width
2.250 Inch
F
F Base Length
3.440 Inch
G
G Base Width
Inch
H
H Keeper Length
2.250 Inch
J
J Hole Size
0.410 Inch
K
K Latch Spacing Center to Center
Inch
L
L Keeper Width
3.130 Inch
N
N Latch Diameter
Inch
O
O Latch Location
1.130 Inch
DRAWINGMOVEMENT
Drawing Movement
Inch
HOLDINGCAPACITY
Holding Capcity Lbs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models