Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
D-M-E
Description
TC 45° angle type - DME
Bill of material
TC2545
REF
Catalog number
L
Length
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    D-M-E
    HFH Tubular heaters - DME
    D-M-E
    DI Band heater with TC "J" - DME
    D-M-E
    BHA-EDR Heated adapter - DME
    D-M-E
    BA Bayonet adapter - DME
    D-M-E
    TC 90° angle type - DME
    D-M-E
    TC Straight type - DME
    D-M-E
    ETC Threaded type - DME
    D-M-E
    ETC 90° Screw-in Type - DME
    D-M-E
    ETC Flat washer type - DME
    D-M-E
    GMB Mini Gate Mate - DME
    D-M-E
    MEO Screw head nozzles - Thru hole - DME
Previews
3D
Dimension
2D
Download CAD models